Download document () of 20

303666
Model code: IZM63H4-V63F-1

IZM63H4-V63F-1. Circuit-breaker, 4p, 6300 A, fixed

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
303666
EAN
9010238192027
Product Length/Depth
372 mm
Product Height
426 mm
Product Width
1120 mm
Product Weight
163.3 kg
Compliances
IEC
Model Code
IZM63H4-V63F-1

Product specifications

Amperage Rating
6300 A
Frame
IZM63
Mounting Method
Fixed
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Overload release current setting - max
6300 A
Overload release current setting - min
2520 A
Protection
Selective operation
Number of poles
Four-pole
Degree of protection
IP20
IP41 with door sealing frame
IP54 with protective cover
Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.