Eaton Alarms & signalling devices, Fulleon, Symphoni High Output sounder, Red housing (SY/HO/R)
Product Name |
Eaton Symphoni Fire alarm sounder
|
Catalog Number |
651004FULL-0009X
|
EAN |
8714112069054
|
Product Length/Depth |
96 mm
|
Product Height |
108 mm
|
Product Width |
108 mm
|
Product Weight |
0.58 kg
|
Certifications |
CE
|
Number of tones |
32
|
Color housing |
Red
|
Material housing |
Plastic
|
Sound output |
120 dB
|
Nominal voltage |
24 V
|
Type of current |
DC
|
Electricity consumption |
0.24 A
|
Addressing mode |
Hard addressing
|
Alarm current |
26 mA
|
Construction material |
ABS/FR
|
EN Certified Tones |
6
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-10 °C
|
System topology |
Conventional (Non-Addressable)
|
Tones |
32
|
Voice tones |
No
|
Product branding |
Eaton
|
Humidity (non condensing) - max |
95 %
|
Humidity (non condensing) - min |
0 %
|
Degree of protection |
IP21
|
EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
Cable entry |
Rear
|
System wiring |
0.28 - 2.5 mm
|