Photo is representative
Download
Eaton AGC series Fast-acting fuse 0.1875A, 250 Vac, 32 Vdc (self certified), AGC-3-16-R
Product Name |
Eaton Bussmann series AGC fast-acting glass tube fuse
|
Catalog Number |
AGC-3/16-R
|
UPC |
051712655156
|
Product Length/Depth |
1.25 in
|
Product Height |
0.25 in
|
Product Width |
0.25 in
|
Product Weight |
0.001 lb
|
Compliances |
CE Marked
RoHS Compliant |
Used with |
out axial leads
|
Amperage Rating |
0.1875A
|
Interrupt rating |
10 kAIC at 125 Vac
35 AIC at 250 Vac |
Fuse indicator |
Non-indicating
|
Connection |
Ferrule end x ferrule end
|
Response time |
60 min at 135%, 120 sec at 200%
|
Material |
Glass tube
Nickel-plated brass end cap construction |
Quantity |
5
|
Voltage rating |
250 Vac, 32 Vdc (self certified)
|
Type |
Electronic
|
Application |
Electronic circuits
|