Download document () of 20

AREA10425 S22

Eaton Crouse-Hinds series Arktite AREA receptacle assembly, 100A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, Reversed contacts, 1-1/2", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AREA receptacle assembly
Catalog Number
AREA10425 S22
UPC
782274089874
Product Length/Depth
9.88 in
Product Height
10.5 in
Product Width
5.88 in
Product Weight
8.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4
Special features
Reversed contacts
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Trade size
1-1/2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.