Photo is representative
Download
Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 6-5/8" depth, 6" x 8" x 6", Copper-free aluminum, ATEX certified, bolt-on mounting feet
Product Name |
Eaton Crouse-Hinds series ECP enclosure
|
Catalog Number |
ECP060806 ATEX
|
UPC |
662276486256
|
Product Length/Depth |
10.47 in
|
Product Height |
12.47 in
|
Product Width |
8.19 in
|
Product Weight |
32 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
NEC/CEC |
NEC hazardous rating |
Class II, Division 2
Class I, Division 2 Class I, Division 1 Class III Class II, Division 1 |
NEMA Rating |
3
4X 9 4 7 3R |
Special features |
ATEX certified, bolt-on mounting feet
|
Enclosure size |
6" x 8" x 6"
|
Cover type |
Rounded
|
Material |
Copper-free aluminum
|
Depth |
6-5/8 in
|