Knowledge Search
Download document () of 20

GHB1035V

Eaton Series C molded case circuit breaker 35A GHB 1P BKR 50 DEG C

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
GHB1035V
UPC
786689059996
Product Length/Depth
2.63 in
Product Height
4 in
Product Width
1 in
Product Weight
1 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
35 A
Number of poles
Single-pole
Special features
50 degree celsius

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered should not contain special charachter. The serial number you entered was not found. Please try again or report this issue for further assistance. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. span class="authentication__code-error hide" id="authentication_number_wrong"> The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.