Download document () of 20

GMA03AP000000000
Model code: 7.5 m Straight Type 2 Cable, Black

Eaton Green Motion 7.5 m Straight Type 2 AC Charging Cable, Black

General specifications

Product Name
Eaton Green Motion Accessory
Catalog Number
GMA03AP000000000
EAN
3553340294167
Product Length/Depth
380 mm
Product Height
120 mm
Product Width
351 mm
Product Weight
2.5 kg
Warranty
1 year
Certifications
CE
Model Code
7.5 m Straight Type 2 Cable, Black

Product specifications

Accessory/spare part type
Connection cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.