Double nut receptacle, IP40, size 1, 4 male contacts; JBXEA1G04MSSDS
| Product Name | 
                                                Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
                                             | 
| Catalog Number | 
                                                JBXEA1G04MSSDS
                                             | 
| Product Length/Depth | 
                                                20.2 mm
                                             | 
| Product Height | 
                                                16 mm
                                             | 
| Product Width | 
                                                16 mm
                                             | 
| Product Weight | 
                                                9.97 g
                                             | 
| Compliances | 
                                                UL 1977
                                             |