Download document () of 20

N785-INT-SC

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 1310 nm, 2,000 m (6,561 ft.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-INT-SC
UPC
037332205667
Product Length/Depth
4.92 in
Product Height
2.17 in
Product Width
9.06 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
CE Marked

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A)
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/7 Schuko
NEMA 1-15P North America
Color
Black
Package Contents
N785-INT-SC Gigabit Multimode Fiber to Ethernet Media Converter, 1310 nm, 2,000 m
(4) International plug adapters (North America, U.K., Europe, Australia)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
Owner’s manual
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Supports both full- and half-duplex operation
LEDs indicate Ethernet and fiber link status at a glance
RJ45 jack supports auto-MDI/MDI-X to bridge various network devices
Includes North America, U.K., Europe and Australia plug adapters
Plug-and-play operation with no software or drivers required
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
CCC
cUL
TUV
GS
CE
FCC
LPS
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
Technology
Cat5/5e
Cat6
Multimode
Features
Flex Center
Operating Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
2 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.53 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Housing
Metal
LED Indicators
PWR (Power LED), FP L/A (Fiber port connection indicator), FP SD (Fiber signal indicator), TP SPD (100/1000Mbps speed indicator), TP L/A (Copper port connection indicator), TP FDX/COL (Full/Half-Duplex Mode indicator)
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Wavelength
1310 nm
Mode
Multimode
Network Ports
RJ45 (FEMALE)
SC (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex

Export product specification