Eaton Bussmann series low voltage british standard fuse, 100 A, AC 415 V, 26 x 95 mm, gM, 100M160
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
OSD100M160
|
| EAN |
5027590505123
|
| UPC |
051712844420
|
| Product Length/Depth |
95 mm
|
| Product Height |
26 mm
|
| Product Width |
26 mm
|
| Product Weight |
82 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
100 A
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Suitable for |
CM100F Red spot fuse holder
SC100 Safeclip fuse holder |
| Fuse type |
OSD
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88
|