Photo is representative
Download
External Maintenance Bypass Switch up to 15 kVA, 3 switches
Product Name |
Eaton UPS 3Ph Accessories External Maintenance Bypass Switch
|
Catalog Number |
P-105000088-003
|
EAN |
6430028229529
|
Product Length/Depth |
27.5 cm
|
Product Height |
51.4 cm
|
Product Width |
50.6 cm
|
Product Weight |
24 kg
|
Compliances |
CE Marked
|
Type Of Interface |
Other
|
Type of Accessory |
Bypass
|
Accessory |
Yes
|
Spare part |
No
|