Download document () of 20

RE106

Eaton Crouse-Hinds series RE reducer, Rigid/IMC, End 1: 4" NPT, End 2: 2" NPT, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series RE reducer
Catalog Number
RE106
UPC
782274592206
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
1.5 in
Product Weight
3.13 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
End 1 Size
4"
End 1 Type
NPT
End 2 Size
2"
End 2 Type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.