Download document () of 20
Discontinued

V48M28T49N12

Eaton NEMA 12 General Purpose Distribution Transformer 150 kVA TENV NEMA 12 XFMR 3PH, 480-208Y/120, 150C Rise, Aluminum Windings

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T49N12
UPC
786680226670
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Special features
NEMA 12 Enclosure
Type
Ventilated transformer
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
10 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Insulation
220 °C
Weathershield
Not required
Wiring connection
280B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.