Integrated as an additional module to Eaton's CYME software series, the DC Arc Flash Analysis module complements the existing DC network modeling and analysis capabilities. Using the CYME DC Short-Circuit Analysis engine and the coordination analysis part of the Protective Device Analysis module, the DC Arc Flash Hazards Analysis module computes the fault currents and the fault-clearing time of the over-current protective device in order to evaluate the level of incident energy and the associated risk category. Based on industry-recognized standards and robust calculation engines, this analysis is a well-rounded solution to help engineers in the prevention and protection against the dangers of potential arc flash events.