La foto es representativa
Download
Eaton Crouse-Hinds series rigid/IMC strap, Galvanized steel, 1", Two hole
Product Name |
Eaton Crouse-Hinds series rigid/IMC strap
|
Catalog Number |
496 5
|
UPC |
784564149657
|
Product Length/Depth |
1.98 in
|
Product Height |
1.01 in
|
Product Width |
1.33 in
|
Product Weight |
0.017 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
Type |
Two hole
|
Trade size |
1"
|
Material |
Galvanized steel
|