Knowledge Search
Download document () of 20
Runway and Taxiway Elevated Lights

PRO APF L-804 RGL Runway Guard Light - LED

The PRO APF L-804 RGL Runway Guard Light is used to enhance the visibility of taxiway holding positions, preventing runway incursions and warning pilots they are approaching an active runway.  Two RGL fixtures are installed one at each end of the holding position line.  Each fixture alternately flashes its two signal heads.

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-804; EB67D
  • ICAO Annex 14, Figure A2-25

Design Features

  • ETL certified
  • Monitoring feature, L-823, Style 7 cable standard
  • Uses two 21W LED optical assemblies
  • Average LED life of 50,000 hours
  • LED lighting reduces circuit load
  • Operates on FAA constant current regulators, both 3 and 5 step
  • Adjustable light beam elevation with positive locking in one-degree increments
  • Minimum average intensity exceeds 3000 candelas in traffic yellow
  • Alternately flashes 45-50 times per minute
  • Easy to maintain – no special tools required
  • External ON/OFF switch allows field maintenance without de-energizing entire power loop (see option 1)
  • High strength frame and aluminum housing
  • Independent black signal head visors provide protection during inclement weather conditions and enhanced contrast during daylight operations
  • Base mounted with 2-inch frangible coupling and tether
  • Supplied with tether and 12-inch anti-rotation locking plate
  • 300 MPH jet blast resistant
  • Base unit supplied with a dry contact output for monitoring
  • Computer control and monitoring available (consult factory for assistance)
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close