Knowledge Search
Download document () of 20
Field Installation and Replacement Lamps

TRM Taxiway Reflective Marker

TRM Taxiway Reflective Markers are used to mark the edges of taxiways and ramps at airports and heliports. They are particularly useful for taxiways with centerline lights that do not have edge lights. For all airports, TRM markers provide daytime delineation of the operational areas. Therefore, they are often used to supplement edge lighting systems. All TRM markers feature a white tubular post and a 14˝ reflective material height.

Certifications and compliances

  • FAA AC 150/5345-39 Current Edition: L-853
  • NASAO Guidelines

Design features

  • FAA approved
  • Inexpensive - Low initial cost, easy to install, no wiring, requires no power and practically maintenance free
  • Durable - Both the post and the refl ectors remain fl exible at temperature extremes
  • Highly Visible - Brilliant post colors provide 360 degree daytime visibility, high intensity refl ectors provide 360 degree nighttime visibility
  • Safe - No damage to aircraft or vehicles if struck
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close