The Eaton 93E XL UPS is a three phase online UPS, with power ratings from 10 – 40 kVA. The UPS is available in tower form factor. The UPS includes internal batteries with extended runtime design to provide extremely compact footprint for sites with space limitations. This UPS comes with power factor 0.9
Key technologies: Eaton Hot Sync®, ABM battery management
Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future
Compliance with standards: CE, RoHS
Brochure: Download 93E XL UPS brochure
Power |
|||||
Ratings | 10kVA/9kW | 15kVA/13.5kW | 20kVA/18kW | 30kVA/27kW | 40kVA/36kW |
Topology | Double-conversion online UPS | ||||
Operating frequency | 50/60 Hz (40 to 72 Hz) | ||||
Input power factor | >0.99 typical | ||||
Input current distortion | ≤5% THD | ||||
Electrical Input |
|||||
Nominal input voltage | 400/230V, 4 wire (380/415V selectable) | ||||
Input voltage range | -15%, +20% from nominal (400V) at 100% load without depleting battery | ||||
Electrical Output |
|||||
Nominal output voltage | 400/230, 4 wire (380/415V selectable) | ||||
Output voltage variation | ±1% Static; <5% dynamic at 100% resistive load change, <20 ms response time | ||||
Battery |
|||||
Battery | 432V (216 Cells * 6 strings(max), Default with internal batteries) | ||||
Charging method | ABM Cyclic Charging | ||||
General |
|||||
Efficiency | >98% High-efficiency mode >94% Double-conversion mode |
||||
Overload | 150% for 1 minute, 125% for 10 minutes, >150% for 150ms | ||||
UPS bypass | Automatic on overload or UPS failure | ||||
Parallel technology | Hot Sync® Technology | ||||
Dimensions W x D x H (mm) | 600 x 800 x 1876 | ||||
Cabinet rating | IP20 with standard washable dust filters | ||||
Weights with 6 strings internal battery | 10kVA 770kg 15kVA 770kg 20kVA 770kg 30kVA 780kg 40kVA 790kg |
||||
Communications |
|||||
Display | Graphical LCD with blue backlight | ||||
LEDs | 4x LEDs for notice and alarm | ||||
Audible alarms | Yes | ||||
Communication ports | (1) RS-232, (1) USB, (1) EPO | ||||
Communication slots | (2) Mini-slot communication bays | ||||
Environmental |
|||||
Operating temperature | 0ºC to +40ºC Batteries recommended max. +25ºC |
||||
Storage temperature | -25ºC to +55ºC without batteries +15ºC to +25ºC with batteries |
||||
Relative humidity | 5–95%, non-condensing | ||||
Audible noise | 10kVA ≤55 dB(A) at 1m typical 15kVA ≤55 dB(A) at 1m typical 20kVA ≤55 dB(A) at 1m typical 30kVA ≤62 dB(A) at 1m typical 40kVA ≤62 dB(A) at 1m typical |
||||
Altitude | <1000m at +40°C | ||||
Certifications |
|||||
EMI standards | EN55022/EN55024 | ||||
EMC compliance | IEC 62040-2 | ||||
Quality | ISO 9001: 2000 and ISO 14001:1996 | ||||
Communication Accessories |
|||||
Network-MS | Web/SNMP Card | ||||
Modbus-MS | Web/SNMP and Modbus Card | ||||
Relay-MS | Relay (Dry Contact) Card -DB9 Connection | ||||
Industrial Relay | Relay (Dry Contact) Card -Terminal Connection | ||||
116750224-001 | Environmental Monitor Probe (EMP) kit (need to plug into Web/SNMP Card or Web/SNMP and Modbus Card to work) |
Scalable Runtime * |
||
Power Rating |
Model No. |
Backup Time (min) |
10kVA | 93EXL-10-2S-40M-E 93EXL-10-3S-60M-E 93EXL-10-4S-90M-E |
40 60 90 |
15kVA | 93EXL-15-3S-40M-E 93EXL-15-4S-55M-E 93EXL-15-5S-72M-E 93EXL-15-6S-92M-E |
40 55 72 92 |
20KVA | 93EXL-20-3S-27M-E 93EXL-20-4S-40M-E 93EXL-20-5S-50M-E 93EXL-20-6S-60M-E |
27 40 50 60 |
30KVA | 93EXL-30-3S-15M-E 93EXL-30-4S-24M-E 93EXL-30-5S-30M-E 93EXL-30-6S-40M-E |
15 24 30 40 |
40kVA | 93EXL-40-4S-15M-E 93EXL-40-5S-22M-E 93EXL-40-6S-27M-E |
15 22 27 |