Download document () of 20
Discontinued
93PR Family

Eaton 93PR 15-80kVA UPS

The Eaton 93PR 15-80kVA UPS is a three phase online UPS, with power ratings from 15 – 80 kW. The UPS is available in a tower form factor and is compatible with Lithium-ion UPS batteries, which are 40 percent smaller than VRLA batteries and have twice the lifespan, saving money on battery replacement costs and extra square footage for battery cabinets. This UPS comes with Unity power factor (VA=W) 1.0

 

Key technologies: Eaton Hot Sync®, ABM battery management, Eaton’s Energy Saver System (ESS)

Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future

Compliance with standards: CE, RoHS

Brochure: Download 93PR 15-80kVA UPS brochure

 

Topology
Online
Power Rating range
15 kVA – 80 kVA
Form Factor
Tower

Core features

High availability and easy-to-maintain UPS creates a reliable power protection system for IT installations and mission critical application

  • Real-time monitoring of the capacitor’s status eliminates potential safety issues due to high operating temperature from capacitors
  • Increase battery life by more than 50% with Eaton ABM intelligent battery management technology
  • Module-level maintenance enables low MTTR (mean time to repair)

 

Flexibly adapt to business development and energy storage system upgrades

  • The built-in Eaton Hot-sync parallel function provides parallel capability for redundancy and capacity upgrades with easy software configuration
  • Charging power up to 55% of UPS’s rated power, compatible with bigger battery capacity and lithium-ion battery system

 

Optimizing customer initial investment cost and operating costs of the whole lifecycle via cost-effective and high-efficient power supply solution 

  • By adopting three-level topology and industry-leading high-efficient technology, efficiency under double-conversion mode can be maintained above 96% under typical load rates, improving energy utilization. 
  • Achieve up to 99% efficiency in ESS mode as well as under parallel configuration, ensuring higher system availability while maintaining the provision of reliable and quality power
  • Unity output power factor achieved with 100% utilization rate of system capacity

 

Specifications

Eaton 93PR 15-80kVA UPS Technical Specification

Power Rating 15, 20, 30, 40, 60, 80kVA
Voltage  380, 400, 415 VAC configurable
Frequency 50、60Hz
Topology Double Conversion on-line, transformer-free, modular design
Output power factor 1.0@40℃
Efficiency Double-conversion mode: up to 96%,
ESS mode: up to 99%
Download Links
X
Download Close