Molded case circuit breaker for OEM customers
Eaton BZM molded case circuit breakers provide excellent and efficient protection for low-voltage applications in power distribution systems. The advantage of BZM series products is that they are simple and easy to use. The modular design means that different protection devices—including thermo-magnetic and leakage current protection products—can be combined according to specific protection needs. The series also includes a comprehensive accessory system to suit the diversified operating practices of OEM customers.
- Rated current: Full range 10~630 A
- Breaking capacity: D15KA, F18KA, B25KA, C36KA, N50KA
- Protection functions: Power distribution protection, motor protection, leakage protection
- Poles: 3P/4P
Product benefits
“The BZM series is the perfect combination of size, performance and price to meet your unique requirements.”
Your search "" did not match any documents or products.
Catalogs