Download document () of 20
Fuses and fuse holders

Bussmann low voltage D and D0 fuses, fuse bases and accessories

Eaton's Bussmann series low voltage D and D0 bottle fuses are specifically designed for the protection of general industrial applications such as power distribution and cable protection. Both D and D0 fuse types are available in three operating characteristics: time delay, fast acting and ultra rapid versions that can fit into screw cap fuse carriers for mounting on 1 or 3 pole DIN-Rail or panel mount>

Rated current
2 to 200 A
Rated voltage
400, 500 V a.c.
Compliant to
IEC 60269, DIN 49515

Available with pin indicator

Eaton Bussmann series low voltage D and DO fuses have an easily visible fuse operated pin indicator.

Eaton Bussmann series low voltage D and DO fuses overview

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close