Eaton's Bussmann series expulsion fuses are specifically designed for overhead line protection and capacitor bank protection. Wide range of options available: slow acting, fact acting and extra rapid. They comply to ANSI C37-42
Specifically designed for overhead lines protection
Eaton's Bussmann serie expulsion fuse links are specifically designed for overhead lines protection and are the preferred choice for utility globally.
Dedicated team of fuse application engineers
Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.
Como líderes en protección de circuitos, hemos ampliado nuestra línea de media tensión con fusibles limitadores de corriente Rango E, Rango R y PT. Ahora la línea de media tensión incluye fusibles para prácticamente cada aplicación en media tensión.