Download document () of 20
Switch-Disconnectors and cam switches

J-Range enclosed switch-disconnectors

Eaton’s J-range enclosed switch-disconnectors are an ideal solution to solve the challenges posed in the residential, commercial and light industrial applications. The focused range of surface mounted products runs from 16 A to 40 A

J-Range J25/R enclosed switch-disconnector unboxing video

IP65 UV Protection

The IP65 UV Protection is ideal for outdoor installation

Soft knockouts

The soft knockouts negate the need for cable glands., maintain IP65 Protection and improve speed of installation

Handle collar integrated in lid

The handle collar is integrated in the lid for an easy and fast installation
Specifications
Highlight differences
Show only differences
Hide blank features

J-Range part number

See list of part numbers
Download Links
X
Download Close