Download document () of 20
Automatic transfer switches

Eaton MATS

Eaton's automatic transfer switch MATS is the most basic design that will provide a fully functioning and reliable automatic transfer switch.CB class is based on circuit break, PC class in based on disconnect. This automatic open transition transfer switch used for those applications where emergency backup power is required but a momentary loss of power is acceptable on the retransfer from emergency to normal. 

Core features

  • Intergration structure
  • Fire work interlocking
  • Voltage and phase sense
  • 0-6s delay(dialer)
  • Switch position indication
  • Auto/Manual
  • Null line error alarm
  • LED state indication
Specifications

Please download Quick Selection Guide of Circuit Protection & Control Products.

Highlight differences
Show only differences
Hide blank features