Designed for applications at voltages up to 15 kV, Eaton’s MEF is the most flexible, cost-effective and space-efficient medium voltage switchgear available. Offering convenient front access to all components and connections, the metal enclosed switchgear is available in a wide variety of configurations that can be easily scaled for expansion. Its reduced footprint not only allows for space savings of more than 50%, but can be transported using a fork truck or pallet jack, eliminating the need for a crane.
Scroll to view various images of medium-voltage metal enclosed front accessible equipment
| RATED MAXIMUM VOLTAGE | 4.76 kV, 15 kV | |
| CONTINUOUS CURRENT | 1200 A to 2000 A | |
| INTERRUPT RATING | Up to 40 kA rms symmetrical | |
| BASIC IMPULSE LEVEL (BIL) | 4.76 kV class - 60 kV peak, 15 kV class - 95kV peak |
| ANSI/IEEE STANDARD | C37.20.3, C37.20.2 | |
| NEMA | SG-5 | |
| CSA | C22.2 No. 31-04 | |
| THIRD PARTY APPROVAL/RECOGNITION | UL, CSA available for most ratings | |
| SEISMIC QUALIFICATION | IBC 2009, CBC 2010 |
| ACCESS | Front | |
| INSULATING MEDIUM | Air | |
| BUS INSULATION | Optional | |
| BUS SUPPORTS | Glass Polyester | |
| ENCLOSURE TYPE | Indoor & outdoor | |
| INDOOR SECTION DIMENSIONS (TYPICAL) | 26" w x 61.5" d x 92" h |
| SWITCHING DEVICE | Vacuum circuit breaker | |
| DEVICE MOUNTING | Draw-out |
| WEIGHTS | 1350 lbs | |
Learn about the fundamentals of medium voltage switchgear