Download document () of 20
Reclosers

NOVA-TS triple-single recloser

Eaton's Cooper Power series NOVA-TS triple-single recloser system allows multi-mode configuration for coordinated, precise automation. The system includes three single-phase NOVA-TS reclosers, each with its own manual trip lever and mechanical contact position indicator; one Form 6 triple-single (TS) recloser  control; and one compatible, common junction box, including three interconnecting cables to the NOVA-TS reclosers and one receptacle to provide easy access to the Form 6-TS control cable.

Three modes of operation
Application versatility
Multimode configuration
Coordinated, dependable and precise automation
Dynamic phase tripping option
Enhanced protection

Core features

  • Three single-phase NOVA-TS reclosers, each with manual trip lever and mechanical contact position indicator
  • One compatible, common junction box, which includes three interconnecting cables and one receptacle to provide easy access to the Form 6-TS control cable
  • Three modes of operation: three-phase trip/three-phase lockout, single-phase trip/three-phase lockout and single-phase trip/singlephase lockout
  • Light weight of recloser system may allow for retrofit of existing structure without the expense of foundations or other structural changes 
  • Using a high-voltage resistor within each interrupter module with source-side connections, the sensing option and control support a magnitude accuracy of 2% or better and a phase degree accuracy of ±1.5°

Enhanced protection with dynamic phase tripping

A configurable option for single-phase trip/single-phase lockout operation is available to trip and lockout all three phases in the event of a phase-to-phase or three-phase fault. Normal operations occur per the programmed sequence for a single phase-to-ground fault; however, if a phase-to-phase fault occurs, the control will trip and lock out all three reclosers when any one phase sequences to lockout. This avoids any multiphase energization from one phase.

Internal voltage sensing

Using a high-voltage resistor within each interrupter module with source-side connections, the sensing option and control support a magnitude accuracy of 2% or better and a phase degree accuracy of ±1.5°
Specifications

Standards

Eaton's Cooper Power series reclosers are designed and tested in accordance with the following ANSI standards: C37.60 and C37.85 and ANSI Guide C37.61

Ratings

    15-8-400
15-12-630
15-12-800
27-8-400
27-12-630
27-12-800
38-8-400
38-12-630
38-12-800
Maximum design voltage (kV)
15.5 15.5 15.5 27.0 27.0 27.0 38.0 38.0 38.0
Nominal operating voltage (kV)
14.4 14.4 14.4 24.9 24.9 24.9 34.5 34.5 34.5
Basic Insulation Level (BIL**) (kV)
110 110 110 125 125 125 170 170 170
60 Hertz withstand voltage (kV)
Dry, one minute
50 50 50 60 60 60 70 70 70
Wet, ten seconds 
45 45 45 50 50 50 60 60 60
Max RIV at 1.0 MHz
 9.4 kV (µV)
100 100 100





16.4 kV (µV)



100 100 100


 23.0 kV (µV)






100 100 100
Continuous current ratings (A)
400 630 800 400 630 800 400 630 800
Symmetrical interrupting current (A) 
8000 12500* 12500* 8000 12500* 12500* 8000 12500 12500
Overload capability
125% - 8 Hours (A)
500 788 None 500 788 None 500 788 None
150% - 4 Hours (A)
600 945
600 945
600 945
Cable charging current (A)
10 10 10 25 25 25 40 40 40
Line charging current (A)
2 2 2 5 5 5 5 5 5
Three-second current, Sym. (A)
8000 12500* 12500* 8000 12500* 12500* 8000 12500 12500
Minimum mechanical/electrical operations without maintenance (C-O)     10,000
* 16.0 kA option is also available (Making Current is 40 kA Asymmetrical Peak)
**Extended BIL option available on 15.5 kV and 27 kV products

Duty cycle

Percent of maximum circuit interrupting rating
Minimum X/R ratio
Number of unit operations at 12.5 kA
Number of unit operations at 16.0 kA
15-20 4 88 44
45-55 8 112 56
90-100 17 32 16
    Total 232 Total 116

Options

  • Three-stage auxiliary switch
  • Auxiliary switch junction box
  • Eyebolt terminals (630 A and 800 A), two-hole (630 A) or four-hole (800 A) flatpad terminals or stud-type terminals (800 A)
  • Pole-mounting accessory
  • Cross-arm mounting hanger
Download Links

Looking for software, firmware and programming information?

You can access software, firmware, and associated documentation when you log into MyEaton by clicking Sign in at the top right of this Eaton.com page.

  1. Log in using your existing MyEaton.com credentials.
    • If you do not have an account, you can also register for an account by clicking Sign in at the top right of this page and then select Request access now.
  2. Once you are logged in, the software, firmware and associated documentation for this product will appear in the below list.
    • Upon sign-in, you may be directed to the MyEaton home page. You will need to navigate back to this page to see the software, firmware and documentation.

Software and firmware download page

  1. Once you are logged into MyEaton, select Tools from the MyEaton menu in the top right of the page. 
  2. You will see a link titled “Power Systems Division software and firmware downloads.” 
  3. This page is a list of all software and firmware that is available for you to download.
X
Download Close