Download document () of 20
Pin and sleeve devices

CEAG GHG52 IEC 60309 Heavy Duty Industrial Pin and Sleeve Devices

Crouse-Hinds series CEAG GHG52 IEC 60309 pin and sleeve devices are a global product line that features the latest technological innovations to lead the way in IEC 60309 performance.

Featuring a NEMA 4X and IP66 rating, each pin and sleeve receptacle, plug, connector, inlet and interlock has been carefully engineered to offer reliability, efficiency and added safety protection in demanding wet locations, particularly where harsh wash downs are a must.

GHG52 IEC 60309 heavy duty industrial pin and sleeve devices are used where complete protection against dirt, dust, water jets and even temporary flooding is required.  They are ideal for permanent and portable power applications in heavy duty areas within shipyards, military bases, marine/marina environments, pulp and paper facilities, wastewater treatment plants and heavy manufacturing locations.

Certifications and compliances
 

  • IEC 309-1 and 60309-2
  • NEMA 4X
  • IP66

20A and 30A devices:

  • Certified to CSA C22.2 No. 182.1 and UL1682

Design features

  • Serrated and ribbed surfaces on plug for positive gripping and handling even in harsh, dirty environments
  • Mechanical cord clamp on plug with innovative locking finger ensures a positive strain relief
  • Nickel-plated brass contacts offer long life corrosion protection and feature self-cleaning, multi-lam pressure bands for smooth pin insertion, low heat rise and quality electrical performance
  • Funneled wiring pockets for ease of inserting stranded wire
  • Impact and corrosion-resistant type 12 nylon construction
  • Standard mounting footprint on receptacle fits all existing Crouse-Hinds series back boxes
  • Receptacle features lockout/tagout hole for OSHA compliance
  • Watertight cap on receptacle meets NEMA 4X, IP66 hose down standards
  • Interlock cover removes along an innovative break line that permits full access to internal switch terminations, simplifying wiring
  • Compact design of the interlock fits in the web of an I-beam

Standard materials

  • Receptacle, plug, inlet and connector housings – Type 12 nylon
  • Contact carrier – glass fiber-reinforced nylon 6/6
  • Pins and sleeves – brass, nickel-plated
  • Multi-lam bands – copper beryllium, nickel-plated
  • Assembly screws – stainless steel
  • Hinge pin – stainless steel
  • Gaskets – silicon
Specifications
Highlight differences
Show only differences
Hide blank features