Download document () of 20
We make what matters work*

020033
Model code: T3-3-8451/XZ

Eaton Moeller® series T3 Changeoverswitch, 32 A, rear mounting, Basic switch, 3 contact unit(s), Contacts: 6, 45 °, Design number 8451

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
020033
Model Code
T3-3-8451/XZ
EAN
4015080200338
Product Length/Depth
74 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.195 kg
Certifications
CE

Features & Functions

Enclosure material
Plastic
Fitted with:
0 (off) position
Number of poles
Six-pole

General

Degree of protection (front side)
IP00
NEMA Other
Model
Pole switch
Suitable for
Ground mounting
Intermediate mounting
Front mounting

Electrical rating

Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
23.7 A
Rated operational power at AC-3, 380/400 V, 50 Hz
12 kW
Rated uninterrupted current (Iu)
32 A

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator type
Short thumb-grip

Export product specification