Knowledge Search
Download document () of 20
We make what matters work*

024404
Model code: KT16F

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Cable grommet

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
024404
Model Code
KT16F
EAN
4015080244042
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.006 kg
Compliances
RoHS conform

Delivery program

Type
  • Accessory panel building
  • General switchboard accessory
Model
Closed
Accessory/spare part type
Pressure compensating plug, pressure compensating grommets
Cable management
Color
Gray
Pebble gray (RAL 7032) + white

Technical data - mechanical

Bore diameter
23.5 mm
Surface protection
Other
For wall thickness - min
1 mm
For wall thickness - max
6.5 mm
Material
PE and PVC
Plastic
Material quality
Polyvinyl chloride (PVC)
Degree of protection
IP50
Other
Number of cables - min
1
Number of cables - max
1
Operating temperature - min
-5 °C
Operating temperature - max
40 °C
Cable entry type
Round
PG16
Opening diameter
23.5 mm
Chemical resistance
Resistant against, diluted non-oxidising acids, lye and salt, alcohol, aromatic and halogen-free hydrocarbon, surfactant.
Thread size
0
Thread size (PG)
16

Design verification as per IEC/EN 61439 - technical data

Temperature resistance
Temperature resistant: 0 °C - 60 °C, short-time up to approx. 80 °C

Additional information

Features
Watertight
Special features
  • Ventilation grommet with filter
  • Fitting below or on side of enclosure
Stress fracture risk
Relative high
Used with
PG
Accessory panel building
General switchboard accessory

Export product specification