Knowledge Search
Download document () of 20
We make what matters work*

032142
Model code: D-K3X185

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K of flat/round 3x185 / => around/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
032142
Model Code
D-K3X185
EAN
4015080321422
Product Length/Depth
45 mm
Product Height
45 mm
Product Width
50 mm
Product Weight
0.644 kg
Compliances
RoHS conform

Delivery program

Type
General switchboard accessory
Accessory/spare part type
Conversion kits for terminals 160 – 1000 A
Terminal accessories
Other
Accessory

Technical data - electrical

Rated uninterrupted current (Iu)
800 A

Additional information

Functions
Accessory
Suitable for
To convert flat strip terminal to cable terminal
Used with
For one conductor
K3X185/…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.