Knowledge Search
Download document () of 20
We make what matters work*

032152
Model code: SWHDP-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Support bracket to HDP-ID keypad carrier

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
032152
Model Code
SWHDP-ID
EAN
4015080321521
Product Length/Depth
76 mm
Product Height
25 mm
Product Width
52 mm
Product Weight
0.088 kg
Compliances
RoHS conform

Delivery program

Type
  • Accessory
  • Ci insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Support bracket
Other
Accessory

Technical data - mechanical

Material
Stainless steel

Additional information

Functions
Distribution board assembly
Special features
  • For SS5-ID0375: 0 off
  • For SS5-ID0750: 1 off
  • For SS5-ID1125: 2 off
  • For SS5-ID1500: 2 off
Used with
Additional fixing for the HPD-ID holder
Accessory
Ci insulated enclosure
Distribution board assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.