Download document () of 20
We make what matters work*

045458
Model code: +EZ/S-A

Eaton Moeller® series EZ Front element, for TM switch, EZ, - key operation lock mechanism MICROMEC-NR:A

General specifications

Product Name
Eaton Moeller® series EZ Accessory Front element for TM switch
Catalog Number
045458
Model Code
+EZ/S-A
EAN
4015080454588
Product Length/Depth
20 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.3 kg
Compliances
CE
Catalog Notes
When ordering with basic unit

Features & Functions

Bezel color
Black
Bezel material
Plastic
Fitted with:
Front ring
Functions
Key operation lock mechanism
Locking facility
MICROMEC lock (90°)

General

Accessories
2 keys included with supplied equipment.
Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Type
Locking arrangements
Used with
TM mini cam switches

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C

Actuator

Actuator color
Silver
Actuator type
Key
Number of switch positions
0

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification