Download document () of 20

088594
Model code: SW

Eaton Moeller® series SW Float switch

General specifications

Product Name
Eaton Moeller® series SW Float switch
Catalog Number
088594
Model Code
SW
EAN
4015080885948
Product Length/Depth
120 mm
Product Height
60 mm
Product Width
140 mm
Product Weight
0.6 kg
Certifications
IEC/EN 60947-4-1

Features & Functions

Features
Adjustable differential gap

General

Connection
External thread metric
Degree of protection
IP65
Other
Mounting method
Vertical and 90° in all directions
Horizontal mounting
Suspended above the pit
Vertical mounting
Suitable for
Condensate
Cooling water
Domestic wastewater
Potable water
Rainwater

Export product specification