Download document () of 20

09F4001R25P

Stainless steel strain relief adaptor, size 25, for connector 38999 III&IV, passivated, 90° configuration; 09F4001R25P

General specifications

Product Name
Eaton Sunbank 09 series strain relief backshells
Catalog Number
09F4001R25P
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Product specifications

Backshell type
Strain Relief
Plating
Passivated
Shell material
Stainless Steel
Shell size
25
Operating temperature - max
200 °C
Operating temperature - min
-65 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.