Knowledge Search
Download document () of 20
We make what matters work*

102428
Model code: BPZ-DS-600/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x600mm, Clip-down handle

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102428
Model Code
BPZ-DS-600/20-P
EAN
4015081023165
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
592 mm
Product Weight
11.6 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Stop door
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Material
Sheet steel
Steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
2060 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.