Knowledge Search
Download document () of 20
We make what matters work*

102445
Model code: BPZ-DS-600/17-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=1760x600mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102445
Model Code
BPZ-DS-600/17-W
EAN
4015081023332
Product Length/Depth
45 mm
Product Height
1720 mm
Product Width
592 mm
Product Weight
9 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment for floor-standing service distribution board IVS
Model
Stop door
Accessory/spare part type
Doors
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Unit type
Modular system
Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Material
Steel
Sheet steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for height
1760 mm
Suitable for width
600 mm

Additional information

Features
EMC-version
Functions
Floor-standing enclosure
Additional equipment
Special features
  • Can be used as left door for two-leaf versions
  • Closed
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Left door for two-section design with 1200 mm enclosure widths
Used with
Accessory
Floor-standing enclosure
Service distribution board IVS
Accessory consideration

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.