Knowledge Search
Download document () of 20
We make what matters work*

102464
Model code: BPZ-DT-600/20-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x600mm, Clip-down handle, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102464
Model Code
BPZ-DT-600/20-P-W
EAN
4015081023523
Product Length/Depth
65 mm
Product Height
2020 mm
Product Width
592 mm
Product Weight
7.3 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment for floor-standing service distribution board IVS
Model
Stop door
Accessory/spare part type
Doors
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Unit type
Modular system
Surface finishing
With powder coating
Powder coating
Mounting method
Floor standing distribution board
Material
Steel
Sheet steel/glass
Cover/door color
Transparent
Cover/door type
Rotary lever
Housing material
Sheet steel/glass
Suitable for height
2060 mm
Suitable for width
600 mm

Additional information

Features
Version as glazed door
EMC-version
Functions
Floor-standing enclosure
Additional equipment
Special features
  • Can be used as left door for two-leaf versions
  • Transparent doors
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
  • Left door for two-section design with 1200 mm enclosure widths

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.