Knowledge Search
Download document () of 20
We make what matters work*

102472
Model code: BPZ-MPL180-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=180x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
102472
Model Code
BPZ-MPL180-400
EAN
4015081023608
Product Length/Depth
20 mm
Product Height
180 mm
Product Width
288 mm
Product Weight
1 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment

Technical data - mechanical

Surface finishing
Galvanized
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Horizontal
Universal
Material
Sheet steel
Steel
Housing material
Sheet steel
Suitable for width
400 mm

Additional information

Features
Perforated
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.