Download document () of 20

10250T197LRP24

Eaton 10250T pushbutton, Heavy-duty watertight and oiltight Indicating Light, Heavy-duty watertight and oiltight, Standard actuator, LED, Full voltage, NEMA 3, 3R, 4, 4X, 12, 13, Red, Plastic, 24 Vac/dc, 30.5 mm

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T197LRP24
UPC
782114710814
Product Length/Depth
2.1 in
Product Height
2 in
Product Width
2 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Heavy-Duty Watertight/Oiltight
Light unit type
LED, full voltage
Lens material
Plastic
Light unit voltage
24 Vac/dc
Series
10250T
Actuator
Standard
Style
30.5 mm
Lens color
Red
Rating
NEMA 3
NEMA 4X
NEMA 13
NEMA 12
NEMA 4
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.