Download document () of 20

102713
Model code: BPZ-KB-11/400

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1 pole, 400A, 11 output terminals

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102713
Model Code
BPZ-KB-11/400
EAN
4015081025732
Product Length/Depth
49 mm
Product Height
95.4 mm
Product Width
44.5 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Certifications
UL 1059
IEC 60 947 -7 -1

Delivery program

Amperage rating
400 A
Number of poles
Single-pole

Technical data - electrical

Voltage rating at AC Cu (CSA) - max
600 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at AC Cu (UL) - max
600 VAC
Voltage rating at DC Cu (IEC) - max
1500 VDC
Rated peak withstand current
51 kA
Rated operation current (Ie) Cu (CSA)
310 A
Rated operation current (Ie) Cu (IEC)
400 A
Rated operation current (Ie) Cu (UL)
310 A
Rated short-time withstand current (Icw)
21 kA

Technical data - mechanical

Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Mounting position
Universal
Number of clamp positions per pole
12
Number of clamping units per pole
12
Terminal capacity (single/multi-wire)
2.5 mm² - 10 mm² (outgoing)
14 - 2 AWG (outgoing)
95 mm² - 150 mm² (incoming, fine wire (with sleeve))
2.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))
14 - 6 AWG (outgoing, fine wire (with sleeve))
3/0 - 350 MCM AWG (incoming)
2.5 mm² -35 mm² (outgoing)
14 - 4 AWG (outgoing, fine wire (with sleeve))
2.5 mm² - 16 mm² (outgoing, fine wire (with sleeve))
3/0 - 5/0 AWG (incoming, fine wire (with sleeve))
95 mm² - 185 mm² (incoming)
14 - 8 AWG (outgoing, fine wire (with sleeve))
2.5 mm² - 16 mm² (outgoing)
14 - 8 AWG (outgoing)
14 - 6 AWG (outgoing)
2.5 mm² - 25 mm² (outgoing, fine wire (with sleeve))
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
1.5 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (solid, solid-strand) - min
1.5 mm²
Conductor cross section (solid, solid-strand) - max
185 mm²
Clamp material
Plain
Brass
Torque rating
25 Nm / 221.2 lbf (incoming). 2 Nm - 7 Nm / 17 lbf - 62 lbf (outgoing)
Housing color
Light gray (RAL 7035)
Housing material
PA66

Design verification as per IEC/EN 61439 - technical data

Heat deflection temperature
100 °C

Additional information

Comparative tracking index (CTI)
600 V
Flame classification (UL 94)
V-0
Functions
Additional equipment
Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)

Export product specification