Knowledge Search
Download document () of 20
We make what matters work*

104331
Model code: BPZ-BR/BBS630/V

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
104331
Model Code
BPZ-BR/BBS630/V
EAN
4015081041589
Product Length/Depth
50 mm
Product Height
70 mm
Product Width
288 mm
Product Weight
1.38 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Application
4-poles busbar support
Amperage rating
630 A

Technical data - mechanical

Surface finishing
Galvanized
Surface protection
Galvanized
Mounting method
Surface mounting
Floor standing distribution board
Mounting position
Horizontal
Material
Steel
Sheet steel
Housing material
Sheet steel

Additional information

Features
Perforated
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.