Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Empty section cover, flush, 3p, system 1.1m
Product Name |
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
107178
|
Model Code |
BBC-RCOV1
|
EAN |
4015081069415
|
Product Length/Depth |
1100 mm
|
Product Height |
63 mm
|
Product Width |
200 mm
|
Product Weight |
1.092 kg
|
Compliances |
UL CSA09 (refer to approbation report)
IEC 60439-1 CE marking UL508A CSA-C22.2 No. 14 RoHS conform |
Certifications |
CSA (Class No. 3211-37)
UL (File No. E300273) North America (UL listed, CSA certified) UL (Category Control Number NMTR, NMTR7) CSA (File No. 236217) |
Type |
|
Accessory/spare part type |
Contact protection rail
Accessory Spare part |
Voltage rating (UL CSA 13) |
Max. 600 V AC
|
Degree of protection |
Feeder circuits
|
Functions |
Spare cover
Current limiting circuit breaker, refer to approbation report Accessory Empty section cover, modular |
Suitable for |
To cover the 60 mm system from the front
|
Used with |
Feeder circuits
BBC-MRCOV1. 60 mm system System covers |