Knowledge Search
Download document () of 20
We make what matters work*

108294
Model code: BPZ-FPP-800/300-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate with plastic insert, for HxW=300x800mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108294
Model Code
BPZ-FPP-800/300-BL
EAN
4015081078080
Product Length/Depth
25 mm
Product Height
300 mm
Product Width
720 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Mounting position
Horizontal
Material
Steel
Sheet steel/plastic
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel/plastic
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.