Download document () of 20

108344
Model code: BPZ-MPL1450-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1450x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108344
Model Code
BPZ-MPL1450-600
EAN
4015081079780
Product Length/Depth
25 mm
Product Height
1380 mm
Product Width
500 mm
Product Weight
11.25 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment

Technical data - mechanical

Surface finishing
Galvanized
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Vertical
Universal
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for height
1560 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment

Export product specification