Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                109508-11Y - INSTALLATION 1402 SOLO MF 2.00
| Product Name | 
                                                Eaton Solo Medium Duty Clutch
                                             | 
| Catalog Number | 
                                                109508-11Y
                                             | 
| Model Code | 
                                                SOLO
                                             | 
| UPC | 
                                                840379301328
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Pre-Damper | 
                                                No
                                             | 
| Torque rating | 
                                                1150 ft lb
                                             | 
| Input shaft size | 
                                                2.00" - 10
                                             | 
| Number of Discs | 
                                                2 EA
                                             | 
| Transmission Type | 
                                                Manual
                                             | 
| Damper Spring Count | 
                                                8 EA
                                             | 
| Friction pad count | 
                                                4 EA
                                             |