Download document () of 20

111278
Model code: BPM-U-3S-1000/20-P

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=2060x1000mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111278
Model Code
BPM-U-3S-1000/20-P
EAN
4015081108398
Product Length/Depth
70 mm
Product Height
2065 mm
Product Width
1035 mm
Product Weight
12.39 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Stop door
Application
Moisture-proof (installation site)
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Material
Aluminum
Cover/door type
Rotary lever
Housing material
Aluminum
Suitable for width
1000 mm

Additional information

Functions
Additional equipment
Special features
With door

Export product specification