Download document () of 20

111434
Model code: BP-MFL-1200-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=1200mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111434
Model Code
BP-MFL-1200-W
EAN
4015081109951
Product Length/Depth
70 mm
Product Height
120 mm
Product Width
1215 mm
Product Weight
2.4 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Mounting kit
Color
White
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Horizontal
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm

Additional information

Functions
Additional equipment
RAL-number
9016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.