Download document () of 20

111766
Model code: M22-ES-MS3

Eaton Moeller® series M22 Key, MS3, for M22

General specifications

Product Name
Eaton Moeller® series M22 individual key
Catalog Number
111766
Model Code
M22-ES-MS3
EAN
4015081113163
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Certifications
DNV
GL
LR

Product specifications

Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Electrical accessory type
Other
Mechanical accessory type
Key
Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.