Knowledge Search
Download document () of 20
We make what matters work*

112294
Model code: BPZ-MT-600/450-2

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough HxW=450x600mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
112294
Model Code
BPZ-MT-600/450-2
EAN
4015081115846
Product Length/Depth
175 mm
Product Height
450 mm
Product Width
520 mm
Product Weight
3.25 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Mounting kit
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Mounting position
Horizontal
Vertical
Material
Metal
Housing material
Sheet steel
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
600 mm
Suitable for height
450 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.