Download document () of 20

116588
Model code: BP-U-3S-1000/12-EW

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W1000mm H1260mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116588
Model Code
BP-U-3S-1000/12-EW
EAN
4015081163335
Product Length/Depth
70 mm
Product Height
1265 mm
Product Width
1035 mm
Product Weight
14.91 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Stop door
Application
Indoor (installation site)
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Flush mounting
Material
Sheet steel
Steel
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for width
1000 mm

Additional information

Features
EMC-version
Fire resistance grade
Fire-resistant (E60/EW60)
Functions
Additional equipment
Special features
With door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.